IESNA:LM-63-2002
[TEST]P955097
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17007
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1863.2 2035 2221.9 2420.4 2592.2 2736.1 2845.2 2909.1 2919.5 2888.2
2855.7 2853.4 2873.1 2916 3017 3268.9 3894.6 4833.8 5670.7 6313.8
6808.3 7275 7696.4 8092.2 8358.1 7975 6455.4 4515.7 3122.7 2100
885.7 280.9 133.5 58 18.6 0 0
1863.2 2038.4 2235.8 2427.3 2600.3 2744.2 2860.3 2924.2 2933.5 2905.6
2869.6 2868.4 2883.5 2927.6 3031 3228.3 3766.9 4682.8 5616.2 6282.5
6796.7 7314.5 7710.3 8098 8384.8 8137.5 6730.6 4805.9 3272.4 2177.7
942.6 305.3 155.6 68.5 24.4 0 0
1863.2 2036.1 2227.7 2412.2 2577.1 2714.1 2819.7 2885.9 2892.8 2868.4
2841.7 2837.1 2853.4 2897.5 2996.1 3180.7 3618.3 4443.7 5372.4 6094.4
6628.4 7190.3 7723.1 8211.8 8625.1 8743.5 7796.2 6066.6 4093.1 2658.3
1230.5 485.2 272.8 150.9 69.7 23.2 0
1863.2 2022.2 2199.8 2376.2 2524.8 2651.4 2752.4 2804.6 2822 2811.6
2791.8 2789.5 2803.4 2824.3 2882.4 2999.6 3199.3 3659 4443.7 5344.5
6145.5 6889.6 7648.8 8363.9 9047.6 9581.6 9942.6 9971.6 9347.1 7415.5
4167.4 1491.7 599 320.4 147.4 33.7 0
1863.2 1999 2155.7 2317 2457.5 2577.1 2672.3 2736.1 2765.1 2772.1
2770.9 2777.9 2797.6 2816.2 2853.4 2938.1 3086.7 3310.7 3729.8 4437.9
5363.1 6351 7344.7 8379 9232.2 10037.8 10828.3 11711.7 12400.1 11894
9409.8 5183.2 2039.6 912.4 385.4 39.5 0
1863.2 1986.2 2124.3 2263.6 2391.3 2508.6 2603.8 2678.1 2718.7 2747.7
2768.6 2802.3 2853.4 2894 2932.3 2992.7 3121.5 3328.1 3643.9 4030.4
4600.4 5346.8 6196.6 7109 8050.4 9094 10259.5 11628.2 13513.4 14633.6
13388 10063.3 5473.4 1952.5 485.2 27.9 0
1863.2 1979.2 2115.1 2255.5 2379.7 2497 2598 2671.1 2715.2 2743.1
2772.1 2805.8 2854.5 2897.5 2942.7 3010.1 3135.4 3338.6 3656.7 4066.4
4613.2 5344.5 6174.5 7068.4 8028.4 9083.6 10274.6 11715.2 13511.1 14566.3
13205.8 9870.6 5446.7 1992 479.4 31.3 0
1863.2 1956 2067.5 2189.3 2306.6 2420.4 2522.5 2608.4 2669.9 2717.5
2767.4 2827.8 2894 2949.7 3004.3 3082 3207.4 3401.3 3689.2 4081.5
4580.7 5191.3 5923.8 6767.7 7721.9 8795.7 9968.2 11234.6 12790.2 13978.9
12353.7 7715 3499.9 1191 283.2 24.4 0
1863.2 1940.9 2024.5 2120.9 2225.3 2331 2435.4 2527.2 2610.7 2683.9
2760.5 2833.6 2903.3 2964.8 3034.4 3135.4 3280.5 3504.6 3841.2 4300.9
4909.2 5634.7 6476.3 7395.7 8331.4 9315.8 10326.9 11400.6 12468.6 12828.5
11398.3 7639.5 3286.3 985.6 397 110.3 0
1863.2 1914.2 1974.6 2044.2 2131.3 2226.5 2319.4 2415.7 2503.9 2593.3
2683.9 2766.3 2835.9 2910.2 2989.2 3083.2 3229.5 3464 3826.1 4354.3
5041.5 5834.4 6683 7543.2 8399.9 9260 10145.8 10994.3 11380.9 10643.8
8381.3 4204.6 1135.3 430.7 234.5 65 0
1863.2 1886.4 1916.6 1965.3 2030.3 2101.1 2185.9 2268.3 2357.7 2441.3
2538.8 2632.8 2725.7 2823.2 2924.2 3044.9 3210.9 3468.6 3856.3 4435.6
5195.9 6097.9 6968.5 7718.4 8367.4 8981.4 9480.6 9599 8995.4 7349.3
4585.3 1676.3 336.6 103.3 36 12.8 0
1863.2 1872.4 1885.2 1922.4 1975.8 2035 2105.8 2178.9 2257.8 2342.6
2433.1 2526 2628.1 2732.6 2848.7 2988 3170.3 3438.4 3814.5 4329.9
5020.6 5821.6 6556.4 7013.8 7223.9 7262.2 7106.7 6614.5 5712.5 4379.9
2578.2 877.6 199.7 56.9 16.3 7 0
1863.2 1853.9 1855 1874.8 1910.7 1954.9 2008.3 2065.1 2122 2175.4
2234.6 2289.2 2353 2414.6 2481.9 2563.1 2682.7 2870.8 3167.9 3600.9
4157 4721.1 5110 5164.6 4853.5 4275.4 3448.9 2421.5 1380.2 631.5
270.5 102.2 38.3 15.1 7 1.2 0
1863.2 1821.4 1797 1783.1 1771.4 1750.6 1714.6 1657.7 1582.2 1492.8
1390.7 1282.7 1174.8 1078.4 1004.1 949.6 910.1 895 972.8 1152.7
1352.4 1516.1 1506.8 1242.1 870.6 580.4 401.7 279.8 186.9 116.1
73.1 46.4 23.2 9.3 2.3 0 0
1863.2 1791.2 1735.5 1665.8 1566 1441.8 1295.5 1131.8 957.7 787.1
662.8 597.8 583.9 589.7 609.4 626.9 640.8 641.9 626.9 595.5
560.7 525.9 488.7 448.1 394.7 328.5 256.5 184.6 138.1 101
65 38.3 15.1 5.8 2.3 0 0
1863.2 1764.5 1664.6 1531.2 1347.7 1146.9 936.8 751.1 644.3 608.3
589.7 573.5 560.7 547.9 541 536.3 530.5 517.7 489.9 449.2
408.6 368 328.5 283.2 238 198.5 169.5 143.9 113.8 77.8
39.5 19.7 9.3 3.5 0 0 0
1863.2 1737.8 1597.3 1383.7 1146.9 906.6 717.4 645.4 624.5 607.1
589.7 572.3 554.9 537.5 511.9 482.9 449.2 409.8 366.8 325
285.6 250.7 222.9 200.8 179.9 160.2 139.3 110.3 75.5 51.1
33.7 18.6 8.1 3.5 0 0 0
1863.2 1721.5 1530 1280.4 999.5 762.7 666.3 646.6 628 608.3
592 572.3 551.4 525.9 493.4 452.7 408.6 363.3 315.7 269.3
231 206.6 189.2 173 155.6 138.1 118.4 94 74.3 59.2
43 27.9 9.3 1.2 0 0 0
1863.2 1698.3 1465 1169 878.8 707 668.6 650.1 631.5 611.8
594.4 575.8 553.7 523.5 482.9 440 387.7 335.5 278.6 238
211.3 195 182.3 168.3 153.2 134.7 111.4 91.7 76.6 60.4
44.1 27.9 8.1 0 0 0 0
1863.2 1696 1444.1 1126 832.3 700 675.6 655.9 636.1 617.6
599 578.1 556 523.5 484.1 431.8 372.6 313.4 264.7 227.5
204.3 189.2 175.3 160.2 142.8 120.7 96.3 80.1 65 49.9
33.7 18.6 4.6 0 0 0 0
1863.2 1696 1429 1102.8 812.6 700 680.3 660.5 638.5 617.6
599 579.3 557.2 528.2 491 440 377.3 314.6 261.2 221.7
198.5 184.6 170.6 154.4 134.7 106.8 82.4 68.5 55.7 41.8
26.7 10.4 1.2 0 0 0 0
1863.2 1701.8 1436 1106.3 812.6 700 680.3 660.5 639.6 619.9
600.2 580.4 559.5 531.7 494.5 437.6 375 309.9 256.5 218.2
197.3 183.4 168.3 153.2 132.3 99.8 77.8 65 51.1 37.1
23.2 8.1 0 0 0 0 0
